Component reference

Handling in measuring machines

Components | Mechanical and plant engineering

Axis Compensation Modules
Series XYR1000

  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more

2-Jaw Parallel Grippers
Series GPP5000

  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
1. Axis compensation modules
  • Suitable for low to high loads
  • Connection flange according to EN ISO 9409-1: TK 40 ... TK 200
  • Axis compensation in the X-Y plane
more
2. 2-jaw parallel grippers
  • Steel Linear Guide – The superior guidance system concept
  • Leakproof and corrosion protected – The universal gripper
  • Aluminum Linear Guide – The alternative
more
Task & Solution

Van Dongen Engineering B.V. has developed a series of measuring machines that are each responsible for a specific step in the process and together ensure 100% control over product quality. Each rotor shaft component for electric drives is measured immediately after machining and automatically adjusted if necessary. This ensures that all parts remain within specifications and the safety of the end product is guaranteed.
For handling in the measuring area, Van Dongen deliberately chose our GPP5000 gripper in combination with an XYR axis alignment. This ensures precise positioning without mechanical stress, so that the measurement results remain accurate to the micrometer.

Source: Van Dongen Engineering B.V.


CONTACT US

Personal data
Message